??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1535544 - Inductive Sensor, With Analog Output
Bill of material
1535544
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1535544
DESCSHORT
Short Description
Inductive Sensor, With Analog Output
DESCLONG
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 5 mm - 25 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT-GF30-VO, High-luminance corner LEDs, Optimum view of operating voltage and switching state from any position, 4‐wire, 15…30 VDC, Analog output, 0…10 V and 0…20 mA, Terminal chamber
EAN
4047101072259
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI25-CP40-LIU
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink