??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1535545 - Inductive Sensor, With Analog Output
Bill of material
1535545
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1535545
DESCSHORT
Short Description
Inductive Sensor, With Analog Output
DESCLONG
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 10 mm - 50 mm, Non-flush, Rectangular, height 40 mm, Active face on top, Plastic, PBT‐GF30‐V0, 4‐wire, 15…30 VDC, Analog output, 0…10 V and 0…20 mA, M12 x 1 male connector
EAN
4047101072266
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI50-Q80-LIU-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink