??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1535794 - SAC-4P-100,0-PUR/SH-0,25
Lista materiale
PHOENIX CONTACT 1535794
MANUID
Product number of the Manufacturer
1535794
DESCSHORT
Short Description
Cable reel
DESCLONG
Long Description
By the meter, Cable reel, shielded, PUR halogen-free, black-gray RAL 7021, 4-wire, color single wire: brown, white, blue, black, cable length: 100 m
MANUTYPEDESC
Manufacturer Type Description
SAC-4P-100,0-PUR/SH-0,25
PREVIEW
Preview
INTNO
International product number
4046356027366
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
4
AAP798
Application standards
not available
BAB392
certificate/approval
EAC, EAC-RoHS
AAK528
material of the core insulation
Polypropylene (PP)
BAB378
Color of coat
black-gray RAL 7021
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAK718
material of the sheath
PUR
AAP775
Number of wires
4
BAE013
Nominal diameter of the cable
0.250 mm^2
AAI407
outer diameter
4.700 mm
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAE038
Design of shield over cabled element
Plaited
BAE039
Design of shield over cabling
Plaited
AAF516
design of shield
Braided copper wires
BAD974
Outer diameter of the cable
4.700 mm
BAD979
Diameter of conductor
1.170 mm
BAE033
Flame resistant according to standard
not relevant
BAE021
Material of the wire insulation
PP (polypropylene)
BAE029
Material of the mantle
PUR
AAO663
GTIN
4046356027366
AAW338
Manufacturer product designation
Cable reel
AAU734
Manufacturer product description
By the meter, Cable reel, shielded, PUR halogen-free, black-gray RAL 7021, 4-wire, color single wire: brown, white, blue, black, cable length: 100 m
AAO057
Product type
SAC-4P-100,0-PUR/SH-0,25
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink