??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1536162 - SAC-5P-M12MS CAN 150 TR
Bill of material
PHOENIX CONTACT 1536162
MANUID
Product number of the Manufacturer
1536162
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
Terminating resistor CANopen®/DeviceNet™ M12
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12MS CAN 150 TR
PREVIEW
Preview
INTNO
International product number
4046356027540
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
30
AAP798
Application standards
IEC 61076-2-101
BAB392
certificate/approval
EAC
AAS627
Weight of the individual packaging
8.110 g
AAG503
DC-isolation present
No
BAB113
Resistance
150 Ω
AAO663
GTIN
4046356027540
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
Terminating resistor CANopen®/DeviceNet™ M12
AAO057
Product type
SAC-5P-M12MS CAN 150 TR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85332100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink