??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
1536603 - Inductive Sensor, With Analog Output
Bill of material
1536603
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1536603
DESCSHORT
Short Description
Inductive Sensor, With Analog Output
DESCLONG
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 0 mm - 40 mm, Non-flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, Potentiometer to adjust the characteristic, Actuated via short-circuiting ring, blind hole or the like, 4‐wire, 15…30 VDC, Analog output, 0…10 V and 4…20 mA, Cable connection
EAN
4047101072792
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
WI40-M18-LIU5
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink