??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1538305 - Inductive Sensor, For the Food Industry
Bill of material
1538305
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1538305
DESCSHORT
Short Description
Inductive Sensor, For the Food Industry
DESCLONG
Long Description
Inductive Sensor, For the Food Industry, Operating voltage 10…30 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 42.5 mm, Active face in front, Plastic, PA12-GF30, Factor 1 for all metals, Resistant to magnetic fields, Auto-compensation protects against pre-damping, Partially embeddable, Extended temperature range, High protection class IP69K for harsh environments, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, Suitable for applications in the food industry, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101264319
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI50U-Q42FWD-VP6X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink