??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1538306 - Inductive Sensor, For the Food Industry
Bill of material
1538306
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1538306
DESCSHORT
Short Description
Inductive Sensor, For the Food Industry
DESCLONG
Long Description
Inductive Sensor, For the Food Industry, Operating voltage 10…30 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 42.5 mm, Active face on top, Plastic, PA12-GF30, Factor 1 for all metals, Resistant to magnetic fields, Auto-compensation protects against pre-damping, Partially embeddable, Extended temperature range, High protection class IP69K for harsh environments, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, Suitable for applications in the food industry, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101264326
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI50U-Q42TWD-VP6X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink