??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1538952 - ME MAX 90 DKL TRANS
Bill of material
PHOENIX CONTACT 1538952
MANUID
Product number of the Manufacturer
1538952
DESCSHORT
Short Description
Housing cover
DESCLONG
Long Description
DIN rail housing, Cover, width: 90.4 mm, height: 75.25 mm, depth: 5.5 mm, color: transparent
MANUTYPEDESC
Manufacturer Type Description
ME MAX 90 DKL TRANS
INTNO
International product number
4067923011601
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink