??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
1540610 - Inductive Sensor, With Extended Switching Distance
Bill of material
1540610
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1540610
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 40 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Increased switching distance, Protection class IP68, Large coverage, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101073584
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI40U-CP40-VN4X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink