??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1544223-1
Bill of material
1544223-1
PN
Part Number
1544223-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1544223-1
TEINTERNALDESCRIPTION
TE Internal Description
CONTACT 718 MODIFI
ALIAS
Alias #
5182287042111
LEADFRAMETYPE
Leadframe Type
Single-In-Line (SIL)
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SOLDERINLAY
Solder Inlay
Without
WINDINGDIRECTION
Winding Direction
Down
LEADFRAMEHOLDDOWNFEATURE
Leadframe Hold-Down Feature
With
LEADFRAMECLIPLENGTH
Leadframe Clip Length
1.7 mm [ .067 in ]
LEADFRAMETHICKNESS
Leadframe Thickness
.25 mm [ .01 in ]
LEADFRAMEWIDTH
Leadframe Width
18.1 mm [ .712 in ]
LEADFRAMECLIPTYPE
Leadframe Clip Type
Y1
LEADFRAMEHOLDDOWNTYPE
Leadframe Hold-Down Type
Type 1
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
LEADFRAMEPLATINGMATERIAL
Leadframe Plating Material
Pre-Tin
LEADFRAMEPINLENGTH
Leadframe Pin Length
9.5 mm [ .374 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PCBTHICKNESSACCEPTED
PCB Thickness
.63 mm [ .025 in ] Accepted
STANDOFFHEIGHT
Standoff Height
1 mm [ .039 in ]
LEADFRAMEGAPSIZE
Leadframe Gap Size
.5 mm [ .02 in ]
PACKAGINGQUANTITY
Packaging Quantity
40000