??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1544443-1
Bill of material
1544443-1
PN
Part Number
1544443-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1544443-1
TEINTERNALDESCRIPTION
TE Internal Description
CT DOUBLE INS G
ALIAS
Alias #
5190874142111
LEADFRAMETYPE
Leadframe Type
Dual-In-Line (DIL)
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SOLDERINLAY
Solder Inlay
Without
WINDINGDIRECTION
Winding Direction
Right
LEADFRAMEHOLDDOWNFEATURE
Leadframe Hold-Down Feature
Without
LEADFRAMECLIPLENGTH
Leadframe Clip Length
1.4 mm [ .055 in ]
LEADFRAMETHICKNESS
Leadframe Thickness
.25 mm [ .01 in ]
LEADFRAMEWIDTH
Leadframe Width
18.1 mm [ .712 in ]
LEADFRAMECLIPTYPE
Leadframe Clip Type
G1
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
LEADFRAMEPLATINGMATERIAL
Leadframe Plating Material
Pre-Tin
LEADFRAMEPINLENGTH
Leadframe Pin Length
9.1 mm [ .358 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PCBTHICKNESSACCEPTED
PCB Thickness
1 mm [ .039 in ] Accepted
STANDOFFHEIGHT
Standoff Height
1.55 mm [ .061 in ]
LEADFRAMEGAPSIZE
Leadframe Gap Size
.87 mm [ .034 in ]
PACKAGINGQUANTITY
Packaging Quantity
30000