??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1544664 - ME MAX 22,5 PLATE KMGY S1824
Bill of material
PHOENIX CONTACT 1544664
MANUID
Product number of the Manufacturer
1544664
DESCSHORT
Short Description
Insertion plate
DESCLONG
Long Description
DIN rail housing, Insertion plate, width: 19.2 mm, height: 73.6 mm, depth: 1 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 22,5 PLATE KMGY S1824
INTNO
International product number
4067923018310
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink