??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1550721 - ZYL.SCHR.SET. M5X10 DIN912 ZN
Bill of material
PHOENIX CONTACT 1550721
MANUID
Product number of the Manufacturer
1550721
DESCSHORT
Short Description
Screw set
DESCLONG
Long Description
Mounting screw, set of 4 pcs, cylinder head M5, length: 10 mm, drive type: hexagon socket, material: steel, galvanized
MANUTYPEDESC
Manufacturer Type Description
ZYL.SCHR.SET. M5X10 DIN912 ZN
INTNO
International product number
4067923038592
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAF040
net weight
0.000 kg
BAB664
material
Steel
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4067923038592
AAW338
Manufacturer product designation
Screw set
AAU734
Manufacturer product description
Mounting screw, set of 4 pcs, cylinder head M5, length: 10 mm, drive type: hexagon socket, material: steel, galvanized
AAU731
Manufacturer product family
DCS
AAO057
Product type
ZYL.SCHR.SET. M5X10 DIN912 ZN
AAY811
URI of the product
http://www.phoenixcontact.com/product/1550721
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73181595
COO
Country of origin
TH
DEEPLINK
Deeplink
Deeplink