??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1551012-1
Bill of material
1551012-1
PN
Part Number
1551012-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1551012-1
TEINTERNALDESCRIPTION
TE Internal Description
Vert.Male, Telcordia L3
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Plug
SHROUDSTYLE
Shroud Style
Unshrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BACKPLANEMODULETYPE
Backplane Module Type
Center
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
192
STACKABLE
Stackable
Yes
NUMBEROFPAIRS
Number of Pairs
96
NUMBEROFPOSITIONS
Number of Positions
96
NUMBEROFROWS
Number of Rows
8
NUMBEROFCOLUMNS
Number of Columns
12
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
PAIRSPERCOLUMN
Pairs per Column
8
OPERATINGVOLTAGEVAC
Operating Voltage
30 VAC
IMPEDANCEOHM
Impedance
30 Ohm
SHIELDMATERIAL
Shield Material
Copper Alloy
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
.5 - 2.5 um [ 20 - 100 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
1.6 mm [ .493 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
1.45 mm [ .057 in ] Pitch
ENDWALLLOCATION
End Wall Location
None
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
2
PCBHOLEDIAMETER
PCB Hole Diameter
.4 mm [ .0158 in ]
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1.2 mm
CONNECTORWIDTH
Connector Width
12.51 mm [ .493 in ]
CONNECTORHEIGHT
Connector Height
9.5 mm [ .374 in ]
STACKHEIGHTMM
Stack Height
1.6 mm
ROWTOROWSPACING
Row-to-Row Spacing
1.25 mm [ .05 in ]
CONNECTORLENGTH
Connector Length
17.3 mm [ .681 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
DURABILITYRATINGCYCLES
Durability Rating
200 Cycles
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tray