??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1553338 - BC 107,6 PLATE KMGY S1844
Bill of material
PHOENIX CONTACT 1553338
MANUID
Product number of the Manufacturer
1553338
DESCSHORT
Short Description
Insertion plate
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Insertion plate, width: 104.3 mm, height: 41.75 mm, depth: 1.5 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
BC 107,6 PLATE KMGY S1844
PREVIEW
Preview
INTNO
International product number
4067923030961
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
104.300 mm
BAA020
height
41.750 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.008 kg
BAB577
depth
1.500 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4067923030961
AAW338
Manufacturer product designation
Insertion plate
AAU734
Manufacturer product description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Insertion plate, width: 104.3 mm, height: 41.75 mm, depth: 1.5 mm, color: light grey (7035)
AAO057
Product type
BC 107,6 PLATE KMGY S1844
AAY811
URI of the product
http://www.phoenixcontact.com/product/1553338
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink