您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1563436
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Bus cable
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/06/03/07/1563436.prj},{NB=1563436},{MANUID=1563436},{AAC895=5.200},{AAT080=4},{AAF583=48},{AAC823=4},{AAC029=-40},{AAP775=4},{AAW074=0.140},{AAW073=26},{AAB762=2.500},{BAB262=0.750},{AAO663=4046356303378},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1563436},{DESCSHORT=Bus system cable},{DESCLONG=Bus system cable, INTERBUS, 4-position, PUR halogen-free, black RAL 9005, shielded, Plug straight M8, on Socket straight M8, cable length: 2.5 m},{MANUTYPEDESC=SAC-4P-M 8MS/ 2,5-950/M 8FS},{PREVIEW=../../../_pool_/7f/63/45868_2000_int_04.png},{INTNO=4046356303378},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=11},{AAP798=not available}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1563436 - SAC-4P-M 8MS/ 2,5-950/M 8FS
Bill of material
PHOENIX CONTACT 1563436
MANUID
Product number of the Manufacturer
1563436
DESCSHORT
Short Description
Bus system cable
DESCLONG
Long Description
Bus system cable, INTERBUS, 4-position, PUR halogen-free, black RAL 9005, shielded, Plug straight M8, on Socket straight M8, cable length: 2.5 m
MANUTYPEDESC
Manufacturer Type Description
SAC-4P-M 8MS/ 2,5-950/M 8FS
PREVIEW
Preview
INTNO
International product number
4046356303378
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
5.200
mm
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAT080
Pole number
4
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
BAB664
material
TPU, hardly inflammable, self-extinguishing
AAC202
Material of the contact coat
Ni/Au
AAC076
Coding (head 1)
A-coded
BAD993
screened
Yes
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAF583
nominal voltage
48
V
AAC823
Rated value of current
4
A
BAB378
Color of coat
black RAL 9005
AAC029
min. permissible cable outside temperature, when moving
-40
°C
AAP775
Number of wires
4
AAM076
suitable for cable guide chain
Yes
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
not relevant
AAW074
Conductor cross-section, max.
0.140
mm^2
AAW073
Conductor cross section (AWG), max.
26
AAW075
Coding
A - standard
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
2.500
m
AAW070
Category (capacity)
INTERBUS
BAB262
Thickness of insulation
0.750
mm
AAO663
GTIN
4046356303378
AAW338
Manufacturer product designation
Bus system cable
AAU734
Manufacturer product description
Bus system cable, INTERBUS, 4-position, PUR halogen-free, black RAL 9005, shielded, Plug straight M8, on Socket straight M8, cable length: 2.5 m
AAO057
Product type
SAC-4P-M 8MS/ 2,5-950/M 8FS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink