??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15645 - Inductive Sensor
Bill of material
15645
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
15645
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 20 mm, Flush, Cable length 2 m, Threaded barrel, PG36, Chrome-plated brass, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101074901
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI20-G47-AP4X
LG
Thread length
60 mm
DGL
Design
G47
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN 46320 G47
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
1
EKT
Type of end cap
7
DK
External Diameter of the Cable
6.300 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink