??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
15656 - Inductive Sensor
Bill of material
15656
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
15656
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 20 mm, Non-flush, 2 cable entries (axial, radial), Smooth barrel, Ø 40 mm, Plastic, ABS, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101075090
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI20-K40SR-VP4X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink