??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
1565601 - Inductive Sensor
Bill of material
1565601
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1565601
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 20 mm, Non-flush, 2 cable entries (axial, radial), Smooth barrel, Ø 34 mm, Plastic, PBT‐GF30‐V0, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101075106
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI20-K34SR-VP4X2
DF
Diameter of front cap
34 mm
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
50 mm
DGL
Design
34 mm
ANS
CAD parameter 8
Klemmenraum
LED
Number of LED holes
2
KLT
Type of terminal chamber
SR
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink