??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1567770000 - TS 15/235/4.5x10
Bill of material
Weidmueller 1567770000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1567770000
MANUTYPEDESC
Manufacturer Type Description
TS 15/235/4.5x10
DESCSHORT
Short Description
Terminal rail, with slot, Terminal rails, 5.5 x 5.5 x 15 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190051952
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
15 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.041 kg
BAA020
height
15 mm
BAF016
width
235 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL