??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1569-01 - Flush-mounting, one-gang junction box
Bill of material
1569-01
CNSORDERNO
Art. No.
1569-01
BZ
Type
Flush-mounting, one-gang junction box, sound insulation
LOD
Level of Details
T
Depth
60 mm
EBO
Installation opening Ø
60 mm
M25
Tube entries up to M25
6 mm
LF
Cable entries of up to Ø 11.5 mm
6
CNSMASSEXACT
Individual net weight
61.3 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN-Code
4013456544505
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext