??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
1569101 - Inductive Sensor, With Extended Temperature Range
Bill of material
1569101
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1569101
DESCSHORT
Short Description
Inductive Sensor, With Extended Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Extended Temperature Range, Operating voltage 10…65 VDC, Rated switching distance 20 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Temperatures up to -40 °C, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101075465
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI20-CP40-VP4X2/S97
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink