??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1571551-3
Bill of material
1571551-3
PN
Part Number
1571551-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1571551-3
TEINTERNALDESCRIPTION
TE Internal Description
514-AG12D-ES-LF=500 DIP,SNSN
ALIAS
Alias #
514-AG12D-ES-LF
LEGSTYLE
Leg Style
Straight
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Socket
NUMBEROFPOSITIONS
Number of Positions
14
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFROWS
Number of Rows
2
CONTACTRESISTANCEMOHM
Contact Resistance
10 mOhm
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
CONNECTORPROFILE
Connector Profile
Standard
COLOR
Color
Black
FRAMESTYLE
Frame Style
Closed
SLEEVEPLATINGMATERIAL
Sleeve Plating Material
Tin
SLEEVEMATERIAL
Sleeve Material
Nickel
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTFABRICATION
Contact Fabrication
Stamped & Formed
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
25 uin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
MATINGCONTACTTYPE
Mating Contact Type
Four-Fingered
CONTACTTYPE
Contact Type
Pin
SOCKETSTYLE
Socket Style
Standard
SOCKETTYPE
Socket Type
DIP
CONTACTTERMINATIONTYPE
Contact Termination Type
Through Hole
TERMINATIONPOSTLENGTH
Termination Post Length
3.18 mm [ .125 in ]
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic Polyester
HEIGHTABOVEPCBOARD
Height Above PC Board
4.57 mm [ .18 in ]
ROWTOROWSPACING
Row-to-Row Spacing
7.62 mm [ .3 in ]
LENGTHIN
Length
.7 in
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
34
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube