??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1573577 - Torque hinge B
Bill of material
15-7-3577
PREVIEW
REF
Reference
15-7-3577
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
43 mm
B
33 mm
C
2.5 mm
D
16 mm