??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
15752 - Inductive Sensor
Bill of material
15752
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
15752
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 10 mm, Flush, 2 cable entries (axial, radial), Threaded barrel, M30 x 1.5, Plastic, ABS, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101076448
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10-P30SR-VN4X2
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
61 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Klemmenraum
KLT
Type of terminal chamber
SR
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink