??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1578390 - HCS-C MINI 2W 9V 1 C 9005
Bill of material
PHOENIX CONTACT 1578390
MANUID
Product number of the Manufacturer
1578390
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Handheld housing, straight, width: 70.5 mm
MANUTYPEDESC
Manufacturer Type Description
HCS-C MINI 2W 9V 1 C 9005
INTNO
International product number
4067923070004
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink