??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
15784 - Inductive Sensor, With Selective Behaviour
Bill of material
15784
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
15784
DESCSHORT
Short Description
Inductive Sensor, With Selective Behaviour
DESCLONG
Long Description
Inductive Sensor, With Selective Behaviour, Operating voltage 10…65 VDC, Rated switching distance 20 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, Detects only non-ferromagnetic metal, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101000948
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI20NF-CP40-VN4X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink