??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
1579910 - Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
Bill of material
1579910
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1579910
DESCSHORT
Short Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
DESCLONG
Long Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor, Operating voltage 10…65 VDC, Rated switching distance 90 mm, Threaded barrel, M12 x 1, Chrome-plated brass, Rated operating distance 90 mm with DMR31-15-5 magnet, DC 2‐wire, 10…65 VDC, Polarized version, NO contact, Male connector M12 x 1
EAN
4047101076905
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-M12E-AG4X-H1144
DF
Diameter of front cap
10.700 mm
THR
CAD parameter 6 (copy of SM construction)
Quader
LG
Thread length
46 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6797 J13
SCH
Number of lock washers
2
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink