??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1580535 - HC-K10/26-EBUC
Bill of material
PHOENIX CONTACT 1580535
MANUID
Product number of the Manufacturer
1580535
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, number of positions: 10+16+10+2PE, size: B16, power contacts: 10, control contacts: 26, number of connections per position: 1, Socket, Crimp connection, 250 V, 10 A, 0.14 mm² ... 2.5 mm²
MANUTYPEDESC
Manufacturer Type Description
HC-K10/26-EBUC
PREVIEW
Preview
INTNO
International product number
4046356463317
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAF016
width
34 mm
BAA020
height
35 mm
BAH005
rated voltage
250 V
AAF726
rated current
10 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
EAC, DNV
BAA018
length
84 mm
AAF040
net weight
0.073 kg
BAB577
depth
84 mm
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm^2
AAB754
Contact design
Socket
AAC207
Material of the contact
Other copper alloys
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Ag (alternatively Au)
BAA295
Degree of soiling
3
AAK496
material connector of connector insert
AAB755
Contact insert without contact
Yes
AAS476
Number of power contacts
10
AAB499
Rated surge voltage
4 kV
AAD246
Overvoltage category
III
AAS461
Size
B16
AAS468
Contact type
turned
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAS477
Number of control contacts
26
AAS465
Insertion cycles, min.
500
AAS458
Conductor connection method
crimp connection
AAO663
GTIN
4046356463317
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
Socket crimp contact carriers, number of positions 10 (250 V) /16 (400 V) /10 (1000 V), for HEAVYCON housing designs B16 and B32 (order crimp contacts CK1,6-ED... separately)
AAO057
Product type
HC-K10/26-EBUC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink