??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
1582231 - Inductive Sensor, Rotation speed monitor
Bill of material
1582231
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1582231
DESCSHORT
Short Description
Inductive Sensor, Rotation speed monitor
DESCLONG
Long Description
Inductive Sensor, Rotation speed monitor, Operating voltage 10…65 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, M30 × 1.5 threaded tube, Chrome-plated brass, Large monitoring range of 3 to 3000 1/min, Adjusted via potentiometer, Fixed start-up time delay 5 s, Resistant to magnetic fields, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101126280
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
DBI10U-M30-AP4X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink