??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1582235 - Inductive Sensor, Rotation speed monitor
Bill of material
1582235
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1582235
DESCSHORT
Short Description
Inductive Sensor, Rotation speed monitor
DESCLONG
Long Description
Inductive Sensor, Rotation speed monitor, Operating voltage 10…65 VDC, Rated switching distance 12 mm, Non-flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, Large monitoring range of 3 to 3000 1/min, Adjusted via potentiometer, Fixed start-up time delay 5 s, Resistant to magnetic fields, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101126327
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
DNI12U-M18E-AP4X3
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink