??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1582237 - Inductive Sensor, Rotation speed monitor
Bill of material
1582237
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1582237
DESCSHORT
Short Description
Inductive Sensor, Rotation speed monitor
DESCLONG
Long Description
Inductive Sensor, Rotation speed monitor, Operating voltage 10…65 VDC, Rated switching distance 5 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, Large monitoring range of 3 to 3000 1/min, Adjustable via pushbutton [T], Fixed start-up time delay 5 s, Resistant to magnetic fields, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101126341
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
DTBI5U-M18E-AP4X3
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink