??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1582563 - QPD W 4PE2,5 9-16 M25 FC BK
Bill of material
PHOENIX CONTACT 1582563
MANUID
Product number of the Manufacturer
1582563
DESCSHORT
Short Description
Panel feed-through
DESCLONG
Long Description
Panel feed-through, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, with QUICKON nut, external cable diameter: 9 mm ... 16 mm, assembly thread: M25, Spade connection (For slip-on sleeves according to DIN 46247-2)
MANUTYPEDESC
Manufacturer Type Description
QPD W 4PE2,5 9-16 M25 FC BK
PREVIEW
Preview
INTNO
International product number
4046356661973
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP66
BAH005
rated voltage
690 V
AAF726
rated current
20 A
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Listed, EAC, VDE Zeichengenehmigung, DNV GL, IECEE CB Scheme
BAA018
length
71.950 mm
BAF016
width
34.6 mm
BAA020
height
34.6 mm
AAF040
net weight
0.056 kg
AAT080
Pole number
5
AAB373
Type of interlock
Screw
BAA097
color of housing
Black
AAC207
Material of the contact
Cu
BAD656
Without halogens
No
BAA295
Degree of soiling
3
AAB499
Rated surge voltage
6 kV
BAB888
Design
connector
BAC461
material of housing
PA
AAO333
connection type of process connection
IDC connection
AAB525
Volume resistance
0.003 0173-1#05-AAA559#002
AAC195
interlockable
No
AAL821
mechanical coding present
Yes
AAK271
color coding/contact insert
Black
AAG071
angle of plug
straight
AAK257
built-in version
Front mounting
AAK274
color of the separate adapter piece
Black
AAI160
connection cross section (fine-strand)
2.500 mm^2
AAI159
connection cross section (solid-core)
2.500 mm^2
AAI222
number of connections per pole
1
AAK375
surface finish contacts
Silver-plated
AAK169
thread connection size
M25
AAK383
pole codification
1, 2, 3, N, PE
AAI476
max. resistance to a continuous temperature
100 °C
AAO663
GTIN
4046356661973
AAW338
Manufacturer product designation
Panel feed-through
AAU734
Manufacturer product description
QUICKON panel feed-through, black, 4+PE-pos. 1.0 mm² ... 2.5 mm²/690 V/20 A, with QUICKON nut, for 9 mm ... 16 mm cable diameter, M25 connection thread with 5 slip-on contacts for slip-on sleeves according to DIN 46247-2
AAO057
Product type
QPD W 4PE2,5 9-16 M25 FC BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink