??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1583827 - VC-MP-T2-R-PLOMB
Bill of material
PHOENIX CONTACT 1583827
MANUID
Product number of the Manufacturer
1583827
DESCSHORT
Short Description
Sleeve housing
DESCLONG
Long Description
Sleeve housings, Range of articles: VARIOCON, Sleeve housing, type: VC2, housing material: Zinc die-cast
MANUTYPEDESC
Manufacturer Type Description
VC-MP-T2-R-PLOMB
PREVIEW
Preview
INTNO
International product number
4046356349338
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
not available
BAF016
width
80.835376 mm
BAA020
height
33 mm
AAF040
net weight
0.282 kg
BAB577
depth
81 mm
AAC108
Degree of protection (IP), mounted
IP67
AAS461
Size
VC2
AAB515
seal present
Yes
AAB396
Design of housing surface
Not applicable
BAC461
material of housing
Zink print cast
AAS460
Size of connection thread
not relevant
AAB504
Housing coating
not relevant
AAS459
Corrosion resistance
not relevant
AAS463
Support present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
Yes
AAS462
Mounting method of the cable gland
not relevant
AAP372
number of cable inlets
0
AAB224
Arrangement of the cable lead-in
not available
AAO663
GTIN
4046356349338
AAW338
Manufacturer product designation
Sleeve housing
AAU734
Manufacturer product description
Sleeve housings, Range of articles: VARIOCON, Sleeve housing, type: VC2, housing material: Zinc die-cast
AAU731
Manufacturer product family
VARIOCON
AAO057
Product type
VC-MP-T2-R-PLOMB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
79070000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink