??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
1584020 - Inductive Sensor, For Use in Vehicle Board Nets
Bill of material
1584020
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1584020
DESCSHORT
Short Description
Inductive Sensor, For Use in Vehicle Board Nets
DESCLONG
Long Description
Inductive Sensor, For Use in Vehicle Board Nets, Operating voltage 8.6…65 VDC, Rated switching distance 15 mm, Flush, M30 × 1.5 threaded tube, Stainless steel, 1.4301, For vehicle board nets, 12 V and 24 V, Increased interference immunity 100 V/m radiated acc. ISO 11452-4 and 100 mA BCI acc. to ISO 11452-2, Load-dump protection acc. to DIN ISO 7637-2 (SAE J 113-11), Extended temperature range, High protection class IP68/IP69K, Protection against salt spray and rapid temperature change, Laser engraved label, permanently legible, DC 3-wire, 8.4…65 VDC, NO contact, PNP output, M12 x 1 male connector, E1 type approval from German federal office for motor vehicles
EAN
4047101201239
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI15-EM30-AP45XLD-H1141
DF
Diameter of front cap
27.500 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
46 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink