??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1584031 - Inductive Sensor, For Use in Vehicle Board Nets
Bill of material
1584031
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1584031
DESCSHORT
Short Description
Inductive Sensor, For Use in Vehicle Board Nets
DESCLONG
Long Description
Inductive Sensor, For Use in Vehicle Board Nets, Operating voltage 8.6…65 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 14 mm, Active face on top, Plastic, PBT‐GF30‐V0, For vehicle board nets, 12 V and 24 V, Increased interference immunity 100 V/m radiated acc. ISO 11452-4 and 100 mA BCI acc. to ISO 11452-2, Load-dump protection acc. to DIN ISO 7637-2 (SAE J 113-11), Extended temperature range, High protection class IP68/IP69K, Protection against salt spray and rapid temperature change, Laser engraved label, permanently legible, DC 3-wire, 8.4…65 VDC, NO contact, PNP output, Cable connection, E1 type approval from German federal office for motor vehicles
EAN
4047101201307
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10-Q14-AP45X2LD
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink