??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1588275 - UM108-A/U73 L12,2CM S1866
Bill of material
PHOENIX CONTACT 1588275
MANUID
Product number of the Manufacturer
1588275
DESCSHORT
Short Description
Covering hood
DESCLONG
Long Description
Press-drawn section housings, Cover, color: transparent, width: 73 mm, length: 122 mm, Note: max. length of the cover = PCB length - 19 mm
MANUTYPEDESC
Manufacturer Type Description
UM108-A/U73 L12,2CM S1866
INTNO
International product number
4067923146105
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39169090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink