??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1589690-5
Bill of material
1589690-5
PN
Part Number
1589690-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1589690-5
TEINTERNALDESCRIPTION
TE Internal Description
QCM044SC2DC018F = CIRCULAR
ALIAS
Alias #
QCM044SC2DC018F
PRODUCTTYPE
Product Type
Connector
CONNECTORSTYLE
Connector Style
Receptacle
NUMBEROFPOSITIONS
Number of Positions
44
PRELOADED
Preloaded
Yes
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
Without
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Aluminum
INSULATIONMATERIAL
Insulation Material
LCP (Liquid Crystal Polymer)
ENVIRONMENTALPROTECTION
Environmental Protection
With
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Sealed
PANELMOUNTFEATURE
Panel Mount Feature
With
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Push-Pull Quick Disconnect
CENTERLINEPITCH
Centerline
.64 mm [ .025 in ] Pitch
WIRESIZEAWG
Wire Size
30 AWG
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 200 C
PACKAGINGQUANTITY
Packaging Quantity
1