??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1590427 - HC-28S1N122300
Lista materiale
PHOENIX CONTACT 1590427
MANUID
Product number of the Manufacturer
1590427
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
Device connector front mounting, straight, Screw locking, M27, type of contact: Socket, Flat gasket, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 28, connection method: Solder connection, series: HC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240159
MANUTYPEDESC
Manufacturer Type Description
HC-28S1N122300
PREVIEW
Preview
INTNO
International product number
4046356187534
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
72
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
125 °C
AAT080
Pole number
28
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. operating ambient temperature
125 °C
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
50
BAC461
material of housing
Metal film
AAC103
screen connection present
Yes
AAS467
Number of control contacts
28
AAC044
With thread
Yes
AAW079
Connection on the inside
Solder connection
AAW080
Inside connection
Solder connection
AAO663
GTIN
4046356187534
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
Device connector front mounting, straight, Screw locking, M27, type of contact: Socket, Flat gasket, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 28, connection method: Solder connection, series: HC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240159
AAO057
Product type
HC-28S1N122300
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
24
QUANTITYINT
Quantity Scale
24
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink