??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590605 - Inductive Linear Position Sensor, IO-Link
Bill of material
1590605
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1590605
DESCSHORT
Short Description
Inductive Linear Position Sensor, IO-Link
DESCLONG
Long Description
Inductive Linear Position Sensor, IO-Link, Operating voltage 15…30 VDC, Measuring range 400 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Programmable analog measuring range, 16-bit resolution, 15…30 VDC, Analog output, factory setting 0…10 V, All functions programmable via IO-Link / PACTware, 4 programmable switching zones, Programmable current and voltage output functions, NC / NO programmable functions, available as NPN or PNP version, Process value 16 bit IO-Link telegram, M12 x 1 male, 5-pin
EAN
4047101251487
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI400P0-Q25LM0-ELIUPN8X3-H1151
L
Housing length
458 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink