??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590730 - Inductive Linear Position Sensor
Bill of material
1590730
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1590730
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 100 mm, Cable length 2 m, Rectangular, plastic, Many mounting possibilities, Positioning element P1-Li-QR14/Q17L, mounting aids M1.1-Q17L and M1.2-Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, Cable connection
EAN
4047101245806
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI100P1-Q17LM1-LIU5X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink