??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1590753 - Inductive Linear Position Sensor
Bill of material
1590753
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1590753
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 8…30 VDC, Measuring range 25 mm, Cable length 2 m, Rectangular, plastic, Many mounting possibilities, P1-Ri-QR14/Q17L included in delivery, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 8…30 VDC, Analog output, 0.5…4.5 V, Cable connection
EAN
4047101260076
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI25P1-QR14-LU4X2/S97
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink