??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590853 - Miniature Encoder, With Analog Output, Premium Line
Bill of material
1590853
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1590853
DESCSHORT
Short Description
Miniature Encoder, With Analog Output, Premium Line
DESCLONG
Long Description
Miniature Encoder, With Analog Output, Premium Line, Operating voltage 15…30 VDC, Cable length 2 m, Rectangular, plastic, Many mounting possibilities, P1-Ri-QR14 included in delivery, Measuring range displayed via LED, Immune to electromagnetic interference, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, Cable connection
EAN
4047101274318
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P1-QR14-ELIU5X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink