??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590866 - Inductive Angle Sensor, With Analog Output, Premium Line
Bill of material
1590866
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1590866
DESCSHORT
Short Description
Inductive Angle Sensor, With Analog Output, Premium Line
DESCLONG
Long Description
Inductive Angle Sensor, With Analog Output, Premium Line, Operating voltage 15…30 VDC, Non-flush, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Detecting angular positions of 0° to 360°, P1-Ri-DSU35 positioning element included in delivery, Measuring range displayed via LED, Programmable measuring range, Immune to electromagnetic interference, Resolution, 12-bit, 15…30 VDC, 0…10 V and 4…20 mA, Male M12 x 1, 5-pin
EAN
4047101282016
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P1-DSU35-ELIU5X2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink