??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590912 - Contactless Encoder with Stainless Steel Housing, Incremental: 1 … 5000 ppr, Pre
Bill of material
1590912
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1590912
DESCSHORT
Short Description
Contactless Encoder with Stainless Steel Housing, Incremental: 1 … 5000 ppr, Pre
DESCLONG
Long Description
Contactless Encoder with Stainless Steel Housing, Incremental: 1 … 5000 ppr, Premium Line, Operating voltage 10…30 VDC, Resolution, incremental 1024 ppr, Compact, rugged housing, Active face, plastic PA12-GF30, Housing, stainless steel V4A (1.4404), Status displayed via LED, Immune to electromagnetic interference, 1024 pulses per revolution (default), 360, 512, 1000, 1024, 2048, 2500, 3600, 4096, parametr. via Easy-Teach, Free parametrization of the pulse number in the range from 1 to 5000 via PACTware™, Position of z-track set via Easy-Teach, Burst function, absolute angular position output incrementally per Easy-Teach pulse, 10…30 VDC, Male M12 x 1, 8-pin, Push-pull A, B, Z, A (inverse), B (inverse)
EAN
4047101313932
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P0-EQR24M0-INCRX2-H1181
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink