??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590914 - Contactless Encoder, CANopen, Premium Line
Bill of material
1590914
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1590914
DESCSHORT
Short Description
Contactless Encoder, CANopen, Premium Line
DESCLONG
Long Description
Contactless Encoder, CANopen, Premium Line, Operating voltage 10…30 VDC, Compact, rugged housing, Many mounting possibilities, Status displayed via LED, Positioning element and aluminium ring not incl., CANopen interface, Baud rate 10 kbps up to 1 Mbps; Factory setting: 125 kbps, Node address 1 to 127; Factory setting 3, Terminating resistor switched in via CANopen device access, Immune to electromagnetic interference, 10 … 30 VDC, M12 x 1 male, 5-pin, CAN in, CAN out, Acc. to CiA DS-301, CiA 305, CiA 406
EAN
4047101327441
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P0-QR24M0-CNX4-2H1150
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink