??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
1590975 - Contactless Encoder, IO-Link, Premium Line
Bill of material
1590975
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1590975
DESCSHORT
Short Description
Contactless Encoder, IO-Link, Premium Line
DESCLONG
Long Description
Contactless Encoder, IO-Link, Premium Line, Operating voltage 15…30 VDC, Compact and robust housing, Versatile mounting options, Status displayed via LED, Immune to electromagnetic interference, 16 bits singleturn, Process value in 32 bit IO-Link telegram, 3 error bits, 16 bits singleturn, 13 bits multiturn, 15…30 VDC, M12 × 1 male connector, 4-pin
EAN
4047101376852
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P0-QR24M0-IOLX2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink