??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1593011 - Inductive Angle Sensor, With CANopen Interface, Premium Line
Bill of material
1593011
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1593011
DESCSHORT
Short Description
Inductive Angle Sensor, With CANopen Interface, Premium Line
DESCLONG
Long Description
Inductive Angle Sensor, With CANopen Interface, Premium Line, Operating voltage 10…30 VDC, Non-flush, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Detecting angular positions of 0° to 360°, CANopen interface, Baud rate 10 kbps up to 1 Mbps; Factory setting: 125 kbps, Node address 1 to 127; Factory setting 3, Terminating resistor switched in via CANopen device access, Immune to electromagnetic interference, 10 … 30 VDC, M12 x 1 male, 5-pin, CAN in, CAN out, Acc. to CiA DS-301, CiA 305, CiA 406
EAN
4047101327465
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P1-DSU35-CNX4-2H1650
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink