카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
1593107
Turck
Sensors
encoders
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/sensors/encoders/1593107.prj},{NB=1593107},{BMENB=1593107},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/a7/18/1593107.png},{MASSZEICHNUNG=../../../_pool_/a7/18/1593107.png},{DESCSHORT=Contactless Encoder, Incremental: 64 ppr, Premium Line},{DESCLONG=Contactless Encoder, Incremental: 64 ppr, Premium Line, Operating voltage 10…30 VDC, Resolution, incremental 64 ppr, Compact, rugged housing, Many mounting possibilities, Status displayed via LED, Immune to electromagnetic interference, Position of z-track can be set via Easy-Teach, Burst function, absolute angular position output incrementally via Easy-Teach pulse, 10…30 VDC, Male M12 x 1, 8-pin, Push-pull A, B, Z, A (inverse), B (inverse)},{EAN=4047101418392}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
1593107 - Contactless Encoder, Incremental: 64 ppr, Premium Line
Bill of material
1593107
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1593107
DESCSHORT
Short Description
Contactless Encoder, Incremental: 64 ppr, Premium Line
DESCLONG
Long Description
Contactless Encoder, Incremental: 64 ppr, Premium Line, Operating voltage 10…30 VDC, Resolution, incremental 64 ppr, Compact, rugged housing, Many mounting possibilities, Status displayed via LED, Immune to electromagnetic interference, Position of z-track can be set via Easy-Teach, Burst function, absolute angular position output incrementally via Easy-Teach pulse, 10…30 VDC, Male M12 x 1, 8-pin, Push-pull A, B, Z, A (inverse), B (inverse)
EAN
4047101418392
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P0-QR24M0-0064X2-H1181
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink