目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
1593151
Turck
Sensors
encoders
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/encoders/1593151.prj},{NB=1593151},{BMENB=1593151},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/12/83/1593151.png},{MASSZEICHNUNG=../../../_pool_/12/83/1593151.png},{DESCSHORT=Contactless Encoder, Incremental: 360 ppr, Premium Line},{DESCLONG=Contactless Encoder, Incremental: 360 ppr, Premium Line, Operating voltage 10…30 VDC, Resolution, incremental 360 ppr, Compact, rugged housing, Many mounting possibilities, Status displayed via LED, Immune to electromagnetic interference, Position of z-track can be set via Easy-Teach, Burst function, absolute angular position output incrementally via Easy-Teach pulse, 10…30 VDC, Male M12 x 1, 8-pin, Push-pull A, B, Z, A (inverse), B (inverse)},{EAN=4047101418231}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
1593151 - Contactless Encoder, Incremental: 360 ppr, Premium Line
Bill of material
1593151
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1593151
DESCSHORT
Short Description
Contactless Encoder, Incremental: 360 ppr, Premium Line
DESCLONG
Long Description
Contactless Encoder, Incremental: 360 ppr, Premium Line, Operating voltage 10…30 VDC, Resolution, incremental 360 ppr, Compact, rugged housing, Many mounting possibilities, Status displayed via LED, Immune to electromagnetic interference, Position of z-track can be set via Easy-Teach, Burst function, absolute angular position output incrementally via Easy-Teach pulse, 10…30 VDC, Male M12 x 1, 8-pin, Push-pull A, B, Z, A (inverse), B (inverse)
EAN
4047101418231
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RI360P0-QR24M0-0360X2-H1181
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink